Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.716 |
| A dimension MM | 69.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 28612-24-10Z |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.259 |
| Hex size 1 MM | 32.000 |
| Hex size 2 IN | 1.259 |
| Hex size 2 MM | 32.000 |
| Hose cut off factor IN | 1.141 |
| Hose cut off factor MM | 29.000 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 3.307 |
| Product length mm | 83.997 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Thread size 1 | M24x1.5 |
