Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 28612Y-33-16JRZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End size 1 | -33 |
| End Type 1 | Female metric 60 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.260 |
| Hose cut off factor MM | 32.004 |
| Hose size | -16 |
| Inside diameter IN | 32.004 |
| Product height in | 1.620 |
| Product height mm | 41.148 |
| Product material | Carbon steel |
| Product width in | 1.620 |
| Product width mm | 41.148 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M33x1.5 |