Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.925 |
| A dimension MM | 74.300 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 28692-18-06Z |
| Compatible hose ID IN | 0.374 |
| Compatible hose ID MM | 9.398 |
| Construction Style | Crimp |
| Drop dimension IN | 1.820 |
| Drop dimension MM | 46.25 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.944 |
| Hex size 1 MM | 24.000 |
| Hex size 2 IN | 0.944 |
| Hex size 2 MM | 24.000 |
| Hose cut off factor IN | 1.527 |
| Hose cut off factor MM | 38.800 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.000 |
| Product height in | 3.011 |
| Product height mm | 76.500 |
| Product length in | 3.661 |
| Product length mm | 93.000 |
| Product material | Carbon steel |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Thread size 1 | M18x1.5 |
