Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.429 |
| A dimension MM | 112.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 28692-30-12Z |
| Compatible hose ID IN | 0.748 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| Drop dimension IN | 2.696 |
| Drop dimension MM | 68.50 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hex size 2 IN | 1.417 |
| Hex size 2 MM | 36.000 |
| Hose cut off factor IN | 2.629 |
| Hose cut off factor MM | 66.800 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 3.919 |
| Product height mm | 99.542 |
| Product length in | 5.138 |
| Product length mm | 130.505 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Thread size 1 | M30x1.5 |
