Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.354 |
| A dimension MM | 110.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2F12FH12 |
| Compatible hose ID IN | 0.748 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.307 |
| Hose cut off factor MM | 58.600 |
| Hose size | -12 |
| Inside diameter IN | 0.594 |
| Inside diameter MM | 15.100 |
| Product height in | 1.696 |
| Product height mm | 43.100 |
| Product length in | 4.354 |
| Product length mm | 110.600 |
| Product material | Carbon steel |
| Product width in | 1.696 |
| Product width mm | 43.100 |
