Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.570 |
| A dimension MM | 141.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2F12FH16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.943 |
| Hose cut off factor MM | 74.750 |
| Hose size | -16 |
| Inside diameter IN | 0.772 |
| Inside diameter MM | 19.600 |
| Product height in | 1.921 |
| Product height mm | 48.800 |
| Product length in | 5.566 |
| Product length mm | 141.400 |
| Product material | Carbon steel |
| Product width in | 1.921 |
| Product width mm | 48.800 |
