Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.120 |
| A dimension MM | 130.100 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2F12FHA12.040 |
| Compatible hose ID IN | 0.748 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 27 |
| End size 1 | -12 |
| End type 1 | Split flange code 62 |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.080 |
| Hose cut off factor MM | 78.100 |
| Hose size | -12 |
| Inside diameter IN | 0.594 |
| Inside diameter MM | 14.986 |
| Product height in | 2.720 |
| Product height mm | 69.088 |
| Product length in | 5.930 |
| Product length mm | 150.622 |
| Product material | Carbon steel |
| Product width in | 1.690 |
| Product width mm | 42.926 |
