Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.230 |
| A dimension MM | 183.700 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2F12FHA16.053 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 53 |
| End size 1 | -12 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.610 |
| Hose cut off factor MM | 117.100 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.600 |
| Product height in | 3.848 |
| Product height mm | 97.739 |
| Product length in | 8.045 |
| Product length mm | 204.343 |
| Product material | Carbon steel |
| Product width in | 1.920 |
| Product width mm | 48.768 |
