Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.677 |
| A dimension MM | 144.200 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2F12FHB16.068 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.677 |
| Drop dimension MM | 68.0 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.055 |
| Hose cut off factor MM | 77.597 |
| Hose size | -16 |
| Inside diameter IN | 0.772 |
| Inside diameter MM | 19.609 |
| Product height in | 2.677 |
| Product height mm | 67.996 |
| Product length in | 5.677 |
| Product length mm | 144.200 |
| Product material | Carbon steel |
| Product width in | 1.626 |
| Product width mm | 41.300 |
| Series | 1W |
| Thread sealant | No |
