Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.320 |
| A dimension MM | 160.600 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2F16FHA16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 32.00 |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.700 |
| Hose cut off factor MM | 94.000 |
| Hose size | -16 |
| Inside diameter IN | 0.772 |
| Inside diameter MM | 19.600 |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 7.259 |
| Product length mm | 184.379 |
| Product material | Carbon steel |
| Product width in | 1.921 |
| Product width mm | 48.793 |
