Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.130 |
| A dimension MM | 155.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2F16FHB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 71.00 |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.500 |
| Hose cut off factor MM | 89.000 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.600 |
| Product height in | 3.755 |
| Product height mm | 95.377 |
| Product length in | 7.062 |
| Product length mm | 179.375 |
| Product material | Carbon steel |
| Product width in | 1.921 |
| Product width mm | 48.793 |
