Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.130 |
| A dimension MM | 155.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2F16FLB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 35.992 |
| Compatible tube OD IN | 1.92 |
| Compatible tube OD MM | 48.793 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 71.00 |
| End size 1 | -16 |
| End Type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.500 |
| Hose cut off factor MM | 88.900 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.600 |
| Product height in | 3.760 |
| Product height mm | 95.504 |
| Product length in | 7.005 |
| Product length mm | 177.927 |
| Product material | Carbon steel |
| Product width in | 1.920 |
| Product width mm | 48.768 |
| Tube OD 1 IN | 1.921 |
| Tube OD 1 MM | 48.793 |
