Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.050 |
| A dimension MM | 190.600 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2F20FHA16.050 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 50.00 |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.880 |
| Hose cut off factor MM | 124.000 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.600 |
| Product height in | 3.992 |
| Product height mm | 101.400 |
| Product length in | 8.566 |
| Product length mm | 217.600 |
| Product material | Carbon steel |
| Product width in | 2.126 |
| Product width mm | 54.000 |
