Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.850 |
| A dimension MM | 148.590 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2F20FHB16.074 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.910 |
| Drop dimension MM | 73.91 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.230 |
| Hose cut off factor MM | 82.042 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.558 |
| Product height in | 2.910 |
| Product length in | 5.850 |
| Product length mm | 148.590 |
| Product material | Carbon steel |
| Product width in | 1.920 |
| Product width mm | 48.768 |
| Series | 1W |
| Thread sealant | No |
