Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.750 |
| A dimension MM | 120.600 |
| Angle shape | Straight |
| Backup hex size IN | 1.969 |
| Backup hex size MM | 50.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2F25DS16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.968 |
| End connection hex size MM | 50.000 |
| End size 1 | -25 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.130 |
| Hose cut off factor MM | 54.000 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.600 |
| Product height in | 2.272 |
| Product height mm | 57.730 |
| Product length in | 4.748 |
| Product length mm | 120.600 |
| Product material | Carbon steel |
| Product width in | 2.273 |
| Product width mm | 57.730 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M42x2 |
