Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.690 |
| A dimension MM | 195.300 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2F25DSA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.570 |
| Drop dimension MM | 39.9 |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.000 |
| End connection torque | 207-227 lb-ft(280-308 Nm) |
| End size 1 | -25 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.740 |
| Hose cut off factor MM | 120.396 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.400 |
| Product height mm | 39.878 |
| Product length in | 7.689 |
| Product length mm | 195.300 |
| Product material | Carbon steel |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Series | 1W |
| Thread sealant | No |
| Thread size 1 | M42x2 |
