Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.130 |
| A dimension MM | 155.600 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.970 |
| Backup hex size MM | 50.038 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2F25DSB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 76.00 |
| End connection hex size IN | 1.968 |
| End connection hex size MM | 50.000 |
| End size 1 | -25 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.500 |
| Hose cut off factor MM | 89.000 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.600 |
| Product height in | 3.950 |
| Product height mm | 100.330 |
| Product length in | 7.260 |
| Product length mm | 184.404 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.038 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M42x2 |
