Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.310 |
| A dimension MM | 211.000 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 2H20FHA20.060 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 60.00 |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.360 |
| Hose cut off factor MM | 136.100 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.500 |
| Product height in | 4.650 |
| Product height mm | 118.110 |
| Product length in | 9.780 |
| Product length mm | 248.412 |
| Product material | Carbon steel |
| Product width in | 2.440 |
| Product width mm | 61.976 |
| Seal material | Ethylene Propylene (EPDM) |
