Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 10.350 |
| A dimension MM | 263.000 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 2H24FHA24.070 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 70 |
| End size 1 | -24 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.480 |
| Hose cut off factor MM | 164.500 |
| Hose size | -24 |
| Inside diameter IN | 1.180 |
| Inside diameter MM | 30.000 |
| Product height in | 5.400 |
| Product height mm | 137.160 |
| Product length in | 11.600 |
| Product length mm | 294.640 |
| Product material | Carbon steel |
| Product width in | 2.780 |
| Product width mm | 70.612 |
