Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.210 |
| A dimension MM | 234.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2H24FHB24.140 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 6 |
| Drop dimension MM | 140 |
| End size 1 | -24 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.330 |
| Hose cut off factor MM | 135.500 |
| Hose size | -24 |
| Inside diameter IN | 1.180 |
| Inside diameter MM | 30.000 |
| Product height in | 6.900 |
| Product height mm | 175.260 |
| Product length in | 10.460 |
| Product length mm | 265.684 |
| Product material | Carbon steel |
| Product width in | 2.780 |
| Product width mm | 70.612 |
| Seal material | Ethylene Propylene (EPDM) |
