Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.590 |
A dimension MM | 141.900 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 2.000 |
Compatible hose ID MM | 50.800 |
Construction Style | Crimp |
End Type 1 | Female BSPP swivel |
End size 1 | -32 |
Finish plating | Zinc plating |
Hex size 1 IN | 2.755 |
Hex size 1 MM | 70.000 |
Hose cut off factor IN | 1.320 |
Hose cut off factor MM | 33.500 |
Hose size | -32 |
Inside diameter IN | 1.660 |
Inside diameter MM | 42.100 |
Product material | Carbon steel |
Thread sealant | No |
Thread size 1 | G 2 |
Working pressure max bar | 110 |
Working pressure max psi | 1600 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |