Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.390 |
| A dimension MM | 137.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2H32DS24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.362 |
| Hex size 1 MM | 60.000 |
| Hose cut off factor IN | 1.520 |
| Hose cut off factor MM | 38.500 |
| Hose size | -24 |
| Inside diameter IN | 1.180 |
| Inside diameter MM | 30.000 |
| Product height in | 2.780 |
| Product height mm | 70.612 |
| Product length in | 5.390 |
| Product length mm | 136.906 |
| Product material | Carbon steel |
| Product width in | 2.780 |
| Product width mm | 70.612 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M52x2 |
