Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.910 |
| A dimension MM | 200.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2H32FH32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.276 |
| Hose cut off factor MM | 83.200 |
| Hose size | -32 |
| Inside diameter IN | 1.654 |
| Inside diameter MM | 42.000 |
| Product material | Carbon steel |
