Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.360 |
| A dimension MM | 186.900 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2J16FHA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 41 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.720 |
| Hose cut off factor MM | 119.900 |
| Hose size | -20 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.600 |
| Product height in | 3.660 |
| Product height mm | 92.964 |
| Product length in | 8.290 |
| Product length mm | 210.566 |
| Product material | Carbon steel |
| Product width in | 2.240 |
| Product width mm | 56.896 |