Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.700 |
| A dimension MM | 195.500 |
| Angle shape | 30 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2J16FHF20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 26 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.060 |
| Hose cut off factor MM | 128.600 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.600 |
| Product height in | 3.050 |
| Product height mm | 77.470 |
| Product length in | 8.100 |
| Product length mm | 205.740 |
| Product material | Carbon steel |
| Product width in | 2.240 |
| Product width mm | 56.896 |