Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.600 |
| A dimension MM | 193.100 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2J20FHA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 42.0 |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.970 |
| Hose cut off factor MM | 126.100 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.600 |
| Product height in | 3.840 |
| Product height mm | 97.536 |
| Product length in | 8.660 |
| Product length mm | 219.964 |
| Product material | Carbon steel |
| Product width in | 2.240 |
| Product width mm | 56.896 |