Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.282 |
| A dimension MM | 185.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2J20FHB20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 4.000 |
| Drop dimension MM | 89.00 |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.648 |
| Hose cut off factor MM | 118.100 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.600 |
| Product height in | 4.620 |
| Product height mm | 117.348 |
| Product length in | 8.340 |
| Product length mm | 211.836 |
| Product material | Carbon steel |
| Product width in | 2.240 |
| Product width mm | 56.896 |