Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.810 |
| A dimension MM | 198.374 |
| Angle shape | 30 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2J20FHF20.038 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.510 |
| Drop dimension MM | 38.4 |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 5.180 |
| Hose cut off factor MM | 131.572 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height mm | 38.354 |
| Product length in | 7.810 |
| Product length mm | 198.374 |
| Product material | Carbon steel |
| Product width in | 2.240 |
| Product width mm | 56.896 |
| Series | 4S/6S |
| Thread sealant | No |
