Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.846 |
| A dimension MM | 148.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2J24FH20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.212 |
| Hose cut off factor MM | 81.600 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.600 |
| Product height in | 2.240 |
| Product height mm | 56.896 |
| Product length in | 5.850 |
| Product length mm | 148.590 |
| Product material | Carbon steel |
| Product width in | 2.240 |
| Product width mm | 56.896 |