Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.090 |
| A dimension MM | 129.286 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2J24FL20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.460 |
| Hose cut off factor MM | 62.484 |
| Hose size | -20 |
| Inside diameter IN | 1.0500 |
| Inside diameter MM | 26.6700 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Thread sealant | No |