Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.290 |
| A dimension MM | 185.100 |
| Angle shape | 90 Degree |
| Backup hex size IN | 2.360 |
| Backup hex size MM | 59.944 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2J32DSB20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 4.000 |
| Drop dimension MM | 97.00 |
| End connection hex size IN | 2.362 |
| End connection hex size MM | 60.000 |
| End size 1 | -32 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.650 |
| Hose cut off factor MM | 118.100 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.600 |
| Product height in | 4.920 |
| Product height mm | 124.968 |
| Product length in | 8.650 |
| Product length mm | 219.710 |
| Product material | Carbon steel |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M52x2 |