Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.910 |
| A dimension MM | 124.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2M12FHB12 |
| Compatible hose ID IN | 0.748 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 59.00 |
| End size 1 | -12 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.870 |
| Hose cut off factor MM | 72.800 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.100 |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 5.720 |
| Product length mm | 145.288 |
| Product material | Carbon steel |
| Product width in | 1.660 |
| Product width mm | 42.164 |