Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.171 |
| A dimension MM | 80.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2M16DH10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hose cut off factor IN | 1.400 |
| Hose cut off factor MM | 35.650 |
| Hose size | -10 |
| Inside diameter IN | 0.473 |
| Inside diameter MM | 12.000 |
| Product height in | 1.417 |
| Product height mm | 36.000 |
| Product length in | 3.173 |
| Product length mm | 80.600 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M30x2 |
