Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.440 |
| A dimension MM | 112.800 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 2M16DHA10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | EC850 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 31.00 |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 36.000 |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.670 |
| Hose cut off factor MM | 67.900 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.100 |
| Product height in | 2.410 |
| Product height mm | 61.214 |
| Product length in | 5.150 |
| Product length mm | 130.810 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M30x2 |
