Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.700 |
| A dimension MM | 144.900 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 2M16FHA12 |
| Compatible hose ID IN | 0.748 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 32 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.660 |
| Hose cut off factor MM | 92.900 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.100 |
| Product height in | 3.380 |
| Product height mm | 85.852 |
| Product length in | 7.000 |
| Product length mm | 177.800 |
| Product material | Carbon steel |
| Product width in | 1.870 |
| Product width mm | 47.498 |
