Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.500 |
| A dimension MM | 139.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2M16FHB12 |
| Compatible hose ID IN | 0.748 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 71.00 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.460 |
| Hose cut off factor MM | 87.800 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.100 |
| Product height in | 3.770 |
| Product height mm | 95.758 |
| Product length in | 6.440 |
| Product length mm | 163.576 |
| Product material | Carbon steel |
| Product width in | 1.940 |
| Product width mm | 49.276 |