Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.130 |
| A dimension MM | 155.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2M16FHB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 71 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.500 |
| Hose cut off factor MM | 89.000 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.600 |
| Product height in | 3.810 |
| Product height mm | 96.774 |
| Product length in | 7.070 |
| Product length mm | 179.578 |
| Product material | Carbon steel |
| Product width in | 2.024 |
| Product width mm | 51.409 |
