Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.930 |
| A dimension MM | 176.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2M16FHB20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 75 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.980 |
| Hose cut off factor MM | 101.100 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.500 |
| Product height in | 3.920 |
| Product height mm | 99.568 |
| Product length in | 7.870 |
| Product length mm | 199.898 |
| Product material | Carbon steel |
| Product width in | 1.880 |
| Product width mm | 47.752 |
