Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.063 |
| A dimension MM | 103.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2M20DH12 |
| Compatible hose ID IN | 0.748 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.811 |
| End connection hex size MM | 46.000 |
| End size 1 | -20 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.016 |
| Hose cut off factor MM | 51.200 |
| Hose size | -12 |
| Inside diameter IN | 0.594 |
| Inside diameter MM | 15.100 |
| Product height in | 2.090 |
| Product height mm | 53.086 |
| Product length in | 4.060 |
| Product length mm | 103.124 |
| Product material | Carbon steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M36x2 |
