Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.320 |
| A dimension MM | 135.100 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 2M20DHA12 |
| Compatible hose ID IN | 0.748 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | EC850 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 32 |
| End connection hex size IN | 1.811 |
| End connection hex size MM | 46.000 |
| End size 1 | -20 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.270 |
| Hose cut off factor MM | 83.100 |
| Hose size | -12 |
| Inside diameter IN | 0.594 |
| Inside diameter MM | 15.100 |
| Product height in | 2.760 |
| Product height mm | 70.104 |
| Product length in | 6.500 |
| Product length mm | 165.100 |
| Product material | Carbon steel |
| Product width in | 1.800 |
| Product width mm | 45.720 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M36x2 |
