Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.720 |
| A dimension MM | 145.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2M20FH20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.795 |
| Hose cut off factor MM | 71.000 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.500 |
| Product height in | 2.126 |
| Product height mm | 54.000 |
| Product length in | 5.716 |
| Product length mm | 145.200 |
| Product material | Carbon steel |
| Product width in | 2.126 |
| Product width mm | 54.000 |
