Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.750 |
| A dimension MM | 120.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2M25DH16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -25 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.968 |
| Hex size 1 MM | 50.000 |
| Hose cut off factor IN | 2.130 |
| Hose cut off factor MM | 54.000 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.600 |
| Product height in | 2.260 |
| Product height mm | 57.404 |
| Product length in | 4.750 |
| Product length mm | 120.650 |
| Product material | Carbon steel |
| Product width in | 1.960 |
| Product width mm | 49.784 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M42x2 |
