Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.898 |
| A dimension MM | 124.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2M32EK20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End connection hex size IN | 2.165 |
| End connection hex size MM | 55.000 |
| End size 1 | -32 |
| End type 1 | 24 deg. tube port heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.948 |
| Hose cut off factor MM | 74.900 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.500 |
| Product material | Carbon steel |
| Thread size 1 | M52x2 |
