Ftng (Perm) R12 Sprl 45 D -12 BSPP Swvl
43012U-52P
Catalog item:
43012U-52P
Recommended replacement: 4S12BFA12
43012U-52P
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.400 |
| A dimension MM | 137.160 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.250 |
| Backup hex size MM | 6.350 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 43012U-52P |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | H039 H115H115 (Size dependent)H116 (Size dependent) H145H1776 (Size dependent)H1812 (Size dependent) H245 H350H425H430 H430RH6002 (Size dependent) H6008 H6009 H9622 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 1.240 |
| Drop dimension MM | 31.50 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -12 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.310 |
| Hose cut off factor MM | 84.074 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.224 |
| Product height in | 1.350 |
| Product height mm | 34.290 |
| Product length in | 5.420 |
| Product length mm | 137.668 |
| Product material | Carbon steel |
| Product width in | 1.660 |
| Product width mm | 42.164 |
| Series | 430 U |
| Thread sealant | No |
| Thread size 1 | G 3/4 |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |