Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.320 |
| A dimension MM | 135.100 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 43020U-A80 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | H039 H115H115 (Size dependent)H116 (Size dependent) H145H1776 (Size dependent)H1812 (Size dependent) H245 H350H425H430 H430RH6002 (Size dependent) H6008 H6009 H9622 |
| Construction Style | Crimp |
| Drop dimension IN | 5.090 |
| Drop dimension MM | 129.29 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 3.000 |
| Hose cut off factor MM | 76.200 |
| Hose size | -20 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 24.892 |
| Product material | Carbon steel |
| Series | 430 U |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |
| Working pressure max BAR | 310 |
| Working pressure max PSI | 4500 |