![Hose Fittings 6S20FHB20 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213702%2FID432877848863-0101_preview.jpg&w=1920&q=75)
Ftng (Perm) R12 Sprl 90 Deg CODE 61
43020U-G84
Catalog item:
43020U-G84
Recommended replacement: 4S24FLB20
43020U-G84
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.020 |
| A dimension MM | 152.908 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 43020U-G84 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | H039 H115H115 (Size dependent)H116 (Size dependent) H145H1776 (Size dependent)H1812 (Size dependent) H245 H350H425H430 H430RH6002 (Size dependent) H6008 H6009 H9622 |
| Compatible tube OD IN | 1.50 |
| Compatible tube OD MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 2.630 |
| Drop dimension MM | 66.80 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.050 |
| Hose cut off factor MM | 77.470 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.146 |
| Product height in | 3.220 |
| Product height mm | 81.788 |
| Product length in | 6.160 |
| Product length mm | 156.464 |
| Product material | Carbon steel |
| Product width in | 2.457 |
| Product width mm | 62.408 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 430 U |
| Thread sealant | No |
| Tube OD 1 IN | 1.500 |
| Tube OD 1 MM | 38.100 |