Ftng (Perm) R12 Sprl 45 Deg -20 F ORS S
43020U-L80
Catalog item:
43020U-L80
Recommended replacement: 4SA20FRA20
43020U-L80
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.040 |
| A dimension MM | 153.416 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.225 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 43020U-L80 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | H039 H115H115 (Size dependent)H116 (Size dependent) H145H1776 (Size dependent)H1812 (Size dependent) H245 H350H425H430 H430RH6002 (Size dependent) H6008 H6009 H9622 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 15.875 |
| Construction Style | Crimp |
| Drop dimension IN | 1.050 |
| Drop dimension MM | 26.67 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.850 |
| Hose cut off factor MM | 72.390 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.146 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 6.180 |
| Product length mm | 156.972 |
| Product material | Carbon steel |
| Product width in | 2.457 |
| Product width mm | 62.408 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 430 U |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 15.875 |