Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.570 |
| A dimension MM | 141.478 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | H039 H115H115 (Size dependent)H116 (Size dependent) H145H1776 (Size dependent)H1812 (Size dependent) H245 H350H425H430 H430RH6002 (Size dependent) H6008 H6009 H9622 |
| Construction Style | Crimp |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 50.800 |
| End connection torque | 245-258 lb-ft(334-352 Nm) |
| End size 1 | -32 |
| End type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Hex size 2 IN | 0.625 |
| Hex size 2 MM | 15.900 |
| Hose cut off factor IN | 2.750 |
| Hose cut off factor MM | 69.850 |
| Hose size | -32 |
| Inside diameter IN | 1.690 |
| Inside diameter MM | 42.926 |
| Product material | Carbon steel |
| Series | 430 U |
| Thread sealant | No |
| Thread size 1 | 2 1/2-12 UN |