
Ftng (Perm) R12 Sprl Str F SAE37 Swive
43032U-632
Catalog item:
43032U-632
Recommended replacement: 4SA32FJ32
43032U-632
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.070 |
| A dimension MM | 154.178 |
| Angle shape | Straight |
| Backup hex size IN | 2.500 |
| Backup hex size MM | 63.500 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 43032U-632 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | H039 H115H115 (Size dependent)H116 (Size dependent) H145H1776 (Size dependent)H1812 (Size dependent) H245 H350H425H430 H430RH6002 (Size dependent) H6008 H6009 H9622 |
| Compatible tube OD IN | 2.00 |
| Compatible tube OD MM | 50.800 |
| Construction Style | Crimp |
| End connection hex size IN | 3.000 |
| End connection hex size MM | 76.200 |
| End connection torque | 245-258 lb-ft(334-352 Nm) |
| End size 1 | -32 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.250 |
| Hose cut off factor MM | 82.550 |
| Hose size | -32 |
| Inside diameter IN | 1.690 |
| Inside diameter MM | 42.926 |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 6.100 |
| Product length mm | 154.940 |
| Product material | Carbon steel |
| Product width in | 3.250 |
| Product width mm | 82.550 |
| Series | 430 U |
| Thread sealant | No |
| Thread size 1 | 2 1/2-12 UN |
| Tube OD 1 IN | 2.000 |
| Tube OD 1 MM | 50.800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522759427 |