Ftng (Perm) R12 Sprl STR HOSE END CODE61
43032U-G32
Catalog item:
43032U-G32
Recommended replacement: 4S32FL32
43032U-G32
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.080 |
| A dimension MM | 154.432 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 43032U-G32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | H039 H115H115 (Size dependent)H116 (Size dependent) H145H1776 (Size dependent)H1812 (Size dependent) H245 H350H425H430 H430RH6002 (Size dependent) H6008 H6009 H9622 |
| Compatible tube OD IN | 2.00 |
| Compatible tube OD MM | 50.800 |
| Construction Style | Crimp |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.250 |
| Hose cut off factor MM | 82.550 |
| Hose size | -32 |
| Inside diameter IN | 1.560 |
| Inside diameter MM | 39.624 |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 6.120 |
| Product length mm | 155.448 |
| Product material | Carbon steel |
| Product width in | 3.250 |
| Product width mm | 82.550 |
| Series | 430 U |
| Thread sealant | No |
| Tube OD 1 IN | 2.000 |
| Tube OD 1 MM | 50.800 |